SPRING-OD.360,FL1.25,SR21.9
Z5033009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 53,779 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,60 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 6,8580 mm |
| Spring, Length Test | 17,7292 mm |
| Spring, Length unloaded | 31,7500 mm |
| Spring, Outside Diameter | 9,1440 mm |
| Spring, Rate | 3,835 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1430 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |