SPRING-OD.615,FL1.250,SR76
Z5033011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033011
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 84,516 N |
| Material | MUSIC WIRE |
| Number of active Coils | 4,50 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 11,6586 mm |
| Spring, Length Test | 25,4000 mm |
| Spring, Length unloaded | 31,7500 mm |
| Spring, Outside Diameter | 15,6210 mm |
| Spring, Rate | 13,310 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9812 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |