SPRING-OD.460,FL.980,SR132
Z5033015
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033015
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 116,766 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 7,9248 mm |
| Spring, Length Test | 1,9558 mm |
| Spring, Length unloaded | 24,8920 mm |
| Spring, Outside Diameter | 11,6840 mm |
| Spring, Rate | 23,117 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8796 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |