SPRING-OD.238,FL.785,SR8.82
Z5033016
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033016
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 6,272 N |
| Material | STAINLESS STEE |
| Number of active Coils | 6,80 PC |
| Remarks | PASSIVATED |
| Spring, Inside Diameter | 4,7244 mm |
| Spring, Length Test | 15,8750 mm |
| Spring, Length unloaded | 19,9390 mm |
| Spring, Outside Diameter | 6,0452 mm |
| Spring, Rate | 1,545 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6604 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |