SPRING-OD.615,FL1.817,SR350.0
Z5033017
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033017
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 444,822 N |
| Material | MUSIC WIRE |
| Number of active Coils | 9,00 PC |
| Remarks | SHOT PEENED |
| Spring, Inside Diameter | 9,3472 mm |
| Spring, Length Test | 37,0840 mm |
| Spring, Length unloaded | 45,7708 mm |
| Spring, Outside Diameter | 15,4940 mm |
| Spring, Rate | 51,277 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,0734 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |