SPRING-OD.533,FL1.25,SR258
Z5033026
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033026
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 332,727 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | N/A | |
| Remarks | WIND-OPT | WIND-OPT |
| Spring, Inside Diameter | 8,3820 mm | |
| Spring, Length Test | 24,3840 mm | |
| Spring, Length unloaded | 31,7500 mm | |
| Spring, Outside Diameter | 13,5382 mm | |
| Spring, Rate | 45,183 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,5400 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |