SPRING-OD.480,FL1.250,SR100
Z5033027
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033027
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 128,998 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,50 PC |
| Remarks | SHOT PEENED |
| Spring, Inside Diameter | 8,3820 mm |
| Spring, Length Test | 24,3840 mm |
| Spring, Length unloaded | 31,7500 mm |
| Spring, Outside Diameter | 12,1920 mm |
| Spring, Rate | 17,513 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9050 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |