SPRING-OD.460,FL1.015,SR170
Z5033030
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033030
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 177,929 N |
| Material | C |
| Number of active Coils | 7,25 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 7,5184 mm |
| Spring, Length Test | 19,7104 mm |
| Spring, Length unloaded | 25,7810 mm |
| Spring, Outside Diameter | 11,6840 mm |
| Spring, Rate | 29,772 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0828 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |