SPRING-OD.480,FL.50,SR106.1
Z5033061
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033061
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 83,449 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,20 PC |
| Remarks | SHOT PEENED |
| Spring, Inside Diameter | 9,1948 mm |
| Spring, Length Test | 8,2550 mm |
| Spring, Length unloaded | 12,7000 mm |
| Spring, Outside Diameter | 12,1920 mm |
| Spring, Rate | 18,581 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,4986 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |