SPRING-OD.600,FL.887,SR110.66
Z5033067
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033067
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 57,827 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,25 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 11,1252 mm |
| Spring, Length Test | 19,0500 mm |
| Spring, Length unloaded | 22,5298 mm |
| Spring, Outside Diameter | 15,2400 mm |
| Spring, Rate | 19,380 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0574 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |