SPRING-OD.600, FL3.00, SR77.6
Z5033074
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 251,769 N |
| Material | MUSIC WIRE |
| Number of active Coils | 13,50 PC |
| Remarks | SHOT PEENED |
| Spring, Inside Diameter | 10,2616 mm |
| Spring, Length Test | 57,6580 mm |
| Spring, Length unloaded | 76,2000 mm |
| Spring, Outside Diameter | 15,2400 mm |
| Spring, Rate | 13,590 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,4892 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |