Danfoss DuraForce
Z804605
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z804605
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 420 bar | |
| Control Special Features | None | |
| Controller Type | None | |
| Design code | A | |
| Displacement | 280 cm³/rev | |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Quiet Operation: 70% pressure pulse reduction with SPU | |
| Fluid Cleanliness | 18/16/13 | |
| Front Mounting | Standard | |
| Housing material | Cast Iron | |
| Identification | Danfoss | |
| Input shaft | 15 Tooth 8/16 Dp | |
| Input Speed - Maximum | 2100 RPM | |
| Input Speed - Rated | 2100 RPM | |
| Maximum Case Drain Temperature | 90 °C | |
| Maximum Case Pressure | 500 bar | |
| Maximum Displacement Option | Standard Displacement | |
| Maximum Displacement Setting | 2280 cm³/rev | |
| Maximum Input Power | 355.2 kW | |
| Maximum Input Torque | 1884 Nm | |
| Maximum Recommended Operating Viscosity | 30 cSt | |
| Minimum Recommended Operating Viscosity | 15 cSt | |
| Model Code | HPR280R0S4MD00AC1800101AB0000000V00AA | |
| Nominal Pressure Rating | 420 bar | |
| Paint | None | |
| Peak Pressure Rating | 500 bar | |
| Product Height | 11.54 in | |
| Product Length/Depth | 15.23 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 2548.436 in³ | |
| Product Weight | 397 lb | |
| Product Width | 14.5 in | |
| Pump Special Features | None | |
| Response time | 120 ms | |
| Shaft rotation | Right | |
| Sub-brand | DuraForce | |
| Theoretical Input Power | 355.2 kW | |
| Theoretical Input Torque At Maximum Displacement | 1884 Nm | |
| Trade Name | HPR Series |