Danfoss DuraForce
Z805467
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z805467
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Code Title | 220 Series Mobile Piston Pump | |
| Continuous Allowable Case Pressure | 2.5 bar | |
| Controller Type | Pressure Compensator | |
| Design code | Second | |
| Displacement | 210 cm³/rev | |
| Feature | Displacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (6100 psi)Quiet Operation: 70% pressure pulse reduction with SPU | |
| Fluid Cleanliness | 18/16/13 | |
| Front Mounting | Standard | |
| Housing material | Cast Iron | |
| Identification | CNH - Mark Danfoss Product Number and Model Code Up To Rotation and Customer Product Number On Label / Individual Box Packaging | |
| Input shaft | 21 Tooth 16/32 DP | |
| Input Speed - Maximum | 2350 RPM | |
| Input Speed - Rated | 2300 RPM | |
| Maximum Case Drain Temperature | 90 °C | |
| Maximum Case Pressure | 2.5 bar | |
| Maximum Input Power | 294.1 kW | |
| Maximum Input Torque | 1404 Nm | |
| Maximum Recommended Operating Viscosity | 30 cSt | |
| Minimum Recommended Operating Viscosity | 15 cSt | |
| Model Code | HPR210R0T3MD00AC0550001AJ0000000A000AA | |
| Nominal Pressure Rating | 6091 Psi | |
| Paint | Blue Primer | |
| Peak Pressure Rating | 7251 Psi | |
| Product Height | 11.54 in | |
| Product Length/Depth | 15.23 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 2548.436 in³ | |
| Product Weight | 256 lb | |
| Product Width | 14.5 in | |
| Pump Special Features | None | |
| Response time | 120 ms | |
| Shaft rotation | Right | |
| Sub-brand | DuraForce | |
| Theoretical Input Power | 294.1 kW | |
| Theoretical Input Torque At Maximum Displacement | 1404 Nm | |
| Trade Name | HPR Series |