O-RING VITON, MAGNET SCHULTZ
Z8805025
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z8805025
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FKM80 | FKM80 |
| O-Ring, Cross Section | 2,4892 mm | |
| O-Ring, Inside Diameter | 21,9964 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |