O RING-DISOGRIN,5,001
Z8809006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z8809006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | DISOGRIN URETHANE 92.5DUR | DISO |
| O-Ring, Cross Section | 1,2954 mm | |
| O-Ring, Inside Diameter | 13,8938 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |