O RING-H4B,2,012,90
Z8810007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | NBR90, ES-1280-D |
O-Ring, Cross Section | 1,7780 mm |
O-Ring, Inside Diameter | 9,2456 mm |
Remarks | N/A |
Standard | N/A |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |