Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | ZW74712 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.680 | |
| Outside diameter IN | 0.750 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thickness IN | 0.070 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789261243 |