-product-details

ZZPHY

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustable StrokeYes
ApplicationPneumatic light duty application
Bore diameter1.125 in
Construction typeTie Rod
Cushion LocationHead 4-Cap 1
CushionsCushioned both ends
FeatureAdvanced design featuresLightweight but strongBuilt to last
Model CodeVP011AXX1BNZZPHY
Mounting styleSide Lug
Non-RotatingNo
Port LocationHead 2-Cap 2
Port TypeNPTF
Product Height1 in
Product Length/Depth5.63 in
Product TypeTie-Rod
Product Volume19.705 in³
Product Width3.5 in
ReciprocatingYes
Rod CoatingChrome
Rod MaterialNon Case Hardened
Rod Seal Material 1Teflon with Carboxilated Nitrile
Sub-brandNone
Trade NameVP Series
Working pressure - max250 Psi