ZZPHY
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ZZPHY
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic light duty application | |
| Bore diameter | 1.125 in | |
| Construction type | Tie Rod | |
| Cushion Location | Head 4-Cap 1 | |
| Cushions | Cushioned both ends | |
| Feature | Advanced design featuresLightweight but strongBuilt to last | |
| Model Code | VP011AXX1BNZZPHY | |
| Mounting style | Side Lug | |
| Non-Rotating | No | |
| Port Location | Head 2-Cap 2 | |
| Port Type | NPTF | |
| Product Height | 1 in | |
| Product Length/Depth | 5.63 in | |
| Product Type | Tie-Rod | |
| Product Volume | 19.705 in³ | |
| Product Width | 3.5 in | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Sub-brand | None | |
| Trade Name | VP Series | |
| Working pressure - max | 250 Psi |