-product-details

ZZRDB

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Adjustable StrokeNo
ApplicationHydraulic heavy duty application
Chrome Plated BoreYes
Construction typeTie Rod
Cushion LocationNone
CushionsNon-cushioned
Model CodeVG17S15T1KWZZRDB
Non-RotatingNo
Piston Seal MaterialNitrile
Piston Seal TypeNitrile lip-type
Port LocationHead 1-Cap 1
Port TypeNPTF
Product TypeTie-Rod
ReciprocatingYes
Rod CoatingChrome
Rod End Style 1Small Male UN thread
Rod MaterialCase Hardened
Rod Seal Material 1Teflon with Carboxilated Nitrile
Rod Seal Type 1Urethane Ultra Seal
Single or Double RodSingle
Sub-brandNone
Trade NameVG Series
Working pressure - max3000 Psi