-product-details

ZZSAW

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Adjustable StrokeYes
ApplicationPneumatic Medium Duty application
Bore diameter2 in
Chrome Plated BoreYes
Construction typeTie Rod
Cushion LocationNone
CushionsNon-cushioned
FeatureSpecifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance
Model CodeTEXXDAXD1SAZZSAW
Piston Seal MaterialViton-A
Piston Seal TypeSpecial, U-cup
Port LocationHead 4-Cap 4
Port TypeNPTF
Product TypeCylinder Piston Rod Assemblies
ReciprocatingYes
Rod CoatingChrome
Rod MaterialNon Case Hardened
Rod Seal Material 1Viton
Rod Seal Type 1Viton lip type
Sub-brandNone
Trade NameNone
Working pressure - max250 Psi