-product-details

ZZVBG

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Adjustable StrokeYes
ApplicationHydraulic medium duty application
Bore diameter2 in
Chrome Plated BoreYes
Close Stroke TolerancesNo
Construction typeThreaded
FeatureClean, compact designSmooth, reliable operationEngineered for long life
Model CodeTB10DRXE1SAZZVBG
Mounting styleCap Clevis
Non-RotatingNo
Piston Seal MaterialViton-A
Piston Seal TypeCast Iron Ring, Glass-filled Teflon
Product TypeThreaded
ReciprocatingYes
Rod CoatingChrome
Rod MaterialNon Case Hardened
Rod Seal Material 1Viton
Rod Seal Type 1Viton lip type
Single or Double RodSingle
Sub-brandNone
TandemNo
Trade NameTB Series
Working pressure - max1000 Psi