VP01DRGA1ANZZW81
ZZW81
ToolsZZW81 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 5.690 |
| Product length mm | 144.526 |
| Product width in | 4.000 |
| Product width mm | 101.600 |