TVW-500-R-DP-0439-669-15 Rear Hyd Pump, TVW-500-R-DP-0439-669-15-product-details

TVW-500-R-DP-0439-669-15 Rear Hyd Pump, TVW-500-R-DP-0439-669-15

12020957

Model code: TVW-500-R-DP-0439-669-15


Tools

Product specifications

Characteristic
Value
Description
PumpTTransmission pump
SeriesWW-Series
ConfigurationRRear unit
Displacement500500 ccm/rev
Basic standardMMetric
Mounting flange08ISO3019/2-250B4HW
Rotation directionRClockwise
Max displacement set6Fix mech stop ring sides A & B
Thru drive options000CSAE C
Main port1Sae port metric bolts
Main drive shaft end02ISO Spline
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorPVoltage indicator
Surface coatingAPrimer jet black RAL 9005
Transmission circuit3with trans. circuit, without filter. ind., with HP relief
Zero position valve0No zero position valve
Control typeDPDisplacement adjustment proportional to pilot pressure
Disp adj optionsHCETOP 5 KBS2 for SP and Remote port G 1/4inch for DP
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions7Pressure limiter function side A and B power control overriding side A
Pressure control options0Standard screw adjustment (DP, ES = n/a)
Power controlNNN000kW at 1500 RPM Side A
Pilot oil filter0None
Fail safe valve0None
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNPer data Spec.in SF table no.
Design number11Per data spec. in D. table 11
Additional functions7Pressure limiter function side A and B power control overriding side A
Basic standardMMetric
BrandDANFOSSDanfoss
ConfigurationRRear unit
Control typeDPDisplacement adjustment proportional to pilot pressure
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Design number11Per data spec. in D. table 11
Disp adj optionsHCETOP 5 KBS2 for SP and Remote port G 1/4inch for DP
Displacement500500 ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
Fail safe valve0None
IPM FRAME SIZETVW-500TVW-500cc Pump
Main drive shaft end02ISO Spline
Main port1Sae port metric bolts
Max displacement set6Fix mech stop ring sides A & B
Model Code 1TVW-500-R-DP-0439-669-15
Mounting flange08ISO3019/2-250B4HW
Pilot oil filter0None
Position monitoring0Not applicable
Power controlNNN000kW at 1500 RPM Side A
Pressure control options0Standard screw adjustment (DP, ES = n/a)
PumpTTransmission pump
Rotation directionRClockwise
Seal materialVFKM
SeriesWW-Series
Special featureNNNPer data Spec.in SF table no.
Sub brandHYDROKRAFTHydrokraft
Surface coatingAPrimer jet black RAL 9005
Thru drive options000CSAE C
Transmission circuit3with trans. circuit, without filter. ind., with HP relief
Yoke displacement zoneCOver center
Yoke position indicatorPVoltage indicator
Zero position valve0No zero position valve