Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 130 | 130ccm/rev |
| Basic standard | M | Metric |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00TP | Charge & pilot pump |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | M | Voltage + visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | SP | Proportional valve |
| Disp adj options | C | CETOP 3 prop.Valve KDG4V-3 |
| Electronic amplifier | 03 | ER9.3 Amplifier for SP and Prop.Relief valve with DIN43650.Plug. Incl. ER9.3 for DP |
| Yoke displacement zone | A | Single side center a |
| Additional functions | 1 | Pressure limiter overriding function side A |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | E | Filter with electrical Indicator |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| Design number | 30 | Per data spec. in D. table 30 |
| Additional functions | 1 | Pressure limiter overriding function side A |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | SP | Proportional valve |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Design number | 30 | Per data spec. in D. table 30 |
| Disp adj options | C | CETOP 3 prop.Valve KDG4V-3 |
| Displacement | 130 | 130ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 03 | ER9.3 Amplifier for SP and Prop.Relief valve with DIN43650.Plug. Incl. ER9.3 for DP |
| Fail safe valve | 0 | None |
| IPM FRAME SIZE | TVW-130 | TVW-130cc Pump |
| Main drive shaft end | 01 | ISO Straight key |
| Main port | 1 | Sae port metric bolts |
| Max displacement set | 0 | Max disp adj screw |
| Model Code 1 | TVWS-130M05R000TP1R01SVMA20SPC | |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Pilot oil filter | E | Filter with electrical Indicator |
| Position monitoring | 0 | Not applicable |
| Power control | 000000 | Not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Product height in | 17.240 | |
| Product height mm | 437.896 | |
| Product length in | 23.420 | |
| Product length mm | 594.868 | |
| Product width in | 17.780 | |
| Product width mm | 451.612 | |
| Pump | T | Transmission pump |
| Rotation direction | R | Clockwise |
| Seal material | V | FKM |
| Series | W | W-Series |
| Special feature | 000 | None |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 00TP | Charge & pilot pump |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Yoke displacement zone | A | Single side center a |
| Yoke position indicator | M | Voltage + visual indicator |
| Zero position valve | 0 | No zero position valve |
