Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 130 | 130ccm/rev |
| Basic standard | M | Metric |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 6 | Fix mech stop ring sides A & B |
| Thru drive options | 000T | Charge pump |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | V | Visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Zero position valve | 0 | No zero position valve |
| Control type | ES | Electric Motor |
| Disp adj options | P | Electric motor, slow response |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | C | Over center |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | P | 4 Limit Switches and Yoke Position Potentiometer |
| Electric motor type | 2 | Motor with brake IP54 |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | 000 | None |
| Design number | 30 | Per data spec. in D. table 30 |
| Additional functions | 0 | None / not applicable |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | ES | Electric Motor |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Design number | 30 | Per data spec. in D. table 30 |
| Disp adj options | P | Electric motor, slow response |
| Displacement | 130 | 130ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 2 | Motor with brake IP54 |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Fail safe valve | 0 | None |
| IPM FRAME SIZE | TVW-130 | TVW-130cc Pump |
| Main drive shaft end | 01 | ISO Straight key |
| Main port | 1 | Sae port metric bolts |
| Max displacement set | 6 | Fix mech stop ring sides A & B |
| Model Code 1 | TVWS-130M05R6000T1R01SVVA20ESP | |
| Model Code 2 | P00C0000000000P20046300030 | |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Pilot oil filter | 0 | None |
| Position monitoring | P | 4 Limit Switches and Yoke Position Potentiometer |
| Power control | 000000 | Not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Pump | T | Transmission pump |
| Rotation direction | R | Clockwise |
| Seal material | V | FKM |
| Series | W | W-Series |
| Special feature | 000 | None |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 000T | Charge pump |
| Transmission circuit | 2 | with trans. circuit, filter Elec. ind., with HP relief |
| Yoke displacement zone | C | Over center |
| Yoke position indicator | V | Visual indicator |
| Zero position valve | 0 | No zero position valve |