Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 180 | 180 ccm/rev |
| Basic standard | M | Metric |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 000B | SAE B |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | L | Current &+Visual indicator (new) |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 0 | No trans. circuit (with interface closed by plate) |
| Zero position valve | 0 | No zero position valve |
| Control type | SP | Proportional valve |
| Disp adj options | A | CETOP 3 interface (no valve) |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | C | Over center |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | E | Filter with electrical Indicator |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | NNN | Per data Spec.in SF table no. |
| Design number | 40 | Per data spec. in D. table 40 |
| Additional functions | 0 | None / not applicable |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | SP | Proportional valve |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Design number | 40 | Per data spec. in D. table 40 |
| Disp adj options | A | CETOP 3 interface (no valve) |
| Displacement | 180 | 180 ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Fail safe valve | 0 | None |
| IPM FRAME SIZE | TVW-180 | TVW-180cc Pump |
| Main drive shaft end | 01 | ISO Straight key |
| Main port | 1 | Sae port metric bolts |
| Max displacement set | 0 | Max disp adj screw |
| Model Code 1 | TVWS-180M05R0000B1R01SKLA00SPA | |
| Model Code 2 | A00C00000000E0000043063640 | |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Pilot oil filter | E | Filter with electrical Indicator |
| Position monitoring | 0 | Not applicable |
| Power control | 000000 | Not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Pump | T | Transmission pump |
| Rotation direction | R | Clockwise |
| Seal material | K | FKM with HP lubrication |
| Series | W | W-Series |
| Special feature | NNN | Per data Spec.in SF table no. |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 000B | SAE B |
| Transmission circuit | 0 | No trans. circuit (with interface closed by plate) |
| Yoke displacement zone | C | Over center |
| Yoke position indicator | L | Current &+Visual indicator (new) |
| Zero position valve | 0 | No zero position valve |