TVW-130-R-DP-0000-729-40 Hyd Piston Pump, TVWR-130M05R00TTP1R02SKVA20DPJ-product-details

TVW-130-R-DP-0000-729-40 Hyd Piston Pump, TVWR-130M05R00TTP1R02SKVA20DPJ

HC806166005019

Model code: TVWR-130M05R00TTP1R02SKVA20DPJ


Tools

Product specifications

Characteristic
Value
Description
PumpTTransmission pump
SeriesWW-Series
ConfigurationRRear unit
Displacement130130ccm/rev
Basic standardMMetric
MOUNTING FLANGE05ISO3019/2-160B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options0TTPThroughDr.DoubleCharge&PilotPump
Main port1Sae port metric bolts
Main drive shaft end02ISO Spline
Seal materialKFKM with HP lubrication
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Transmission circuit2with trans. circuit, filter Elec. ind., with HP relief
Zero position valve0No zero position valve
Control typeDPDisplacement adjustment proportional to pilot pressure
Disp adj optionsJProportional KCG relief valve
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle side center a
Additional functions4Pressure limiter and power control overriding function side A
Pressure control options0Standard screw adjustment (DP, ES = n/a)
Power controlNNN000kW at 1500 RPM Side A
Pilot oil filter0None
Fail safe valve0None
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNPer data Spec.in SF table no.
Design number40Per data spec. in D. table 40
BrandDANFOSSDanfoss
IPM FRAME SIZETVW-130TVW-130cc Pump
Model Code 1TVWR-130M05R00TTP1R02SKVA20DPJ
Sub brandHYDROKRAFTHydrokraft