Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | T | Transmission pump |
| Series | W | W-Series |
| Configuration | S | Single unit |
| Displacement | 250 | 250 ccm/rev |
| Basic standard | M | Metric |
| Mounting flange | 0E | SAE E 4-hole flange |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 000C | SAE C |
| Main port | 1 | Sae port metric bolts |
| Main drive shaft end | E2 | SAE E splined 8/16 13T |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | V | Visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Transmission circuit | 0 | No trans. circuit (with interface closed by plate) |
| Zero position valve | 0 | No zero position valve |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Disp adj options | G | CETOP 3 KBS2 for SP and CETOP 3 interface for DP |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single side center a |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Power control | 000000 | Not applicable |
| Pilot oil filter | 0 | None |
| Fail safe valve | 0 | None |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | NNN | Per data Spec.in SF table no. |
| Design number | 11 | Per data spec. in D. table 11 |
| Additional functions | 0 | None / not applicable |
| Basic standard | M | Metric |
| Brand | DANFOSS | Danfoss |
| Configuration | S | Single unit |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Design number | 11 | Per data spec. in D. table 11 |
| Disp adj options | G | CETOP 3 KBS2 for SP and CETOP 3 interface for DP |
| Displacement | 250 | 250 ccm/rev |
| Drive shaft seal config | S | Single shaft seal |
| Electric motor type | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Fail safe valve | 0 | None |
| IPM FRAME SIZE | TVW-250 | TVW-250cc Pump |
| Main drive shaft end | E2 | SAE E splined 8/16 13T |
| Main port | 1 | Sae port metric bolts |
| Max displacement set | 0 | Max disp adj screw |
| Model Code 1 | TVWS-250M0ER0000C1RE2SKVA00DPG | |
| Mounting flange | 0E | SAE E 4-hole flange |
| Pilot oil filter | 0 | None |
| Position monitoring | 0 | Not applicable |
| Power control | 000000 | Not applicable |
| Pressure control options | 0 | Standard screw adjustment (DP, ES = n/a) |
| Product height in | 19.440 | |
| Product height mm | 493.776 | |
| Product length in | 27.100 | |
| Product length mm | 688.340 | |
| Product width in | 19.130 | |
| Product width mm | 485.902 | |
| Pump | T | Transmission pump |
| Rotation direction | R | Clockwise |
| Seal material | K | FKM with HP lubrication |
| Series | W | W-Series |
| Special feature | NNN | Per data Spec.in SF table no. |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Surface coating | A | Primer jet black RAL 9005 |
| Thru drive options | 000C | SAE C |
| Transmission circuit | 0 | No trans. circuit (with interface closed by plate) |
| Yoke displacement zone | A | Single side center a |
| Yoke position indicator | V | Visual indicator |
| Zero position valve | 0 | No zero position valve |