TVW-250-R-SP-0108-505-30Hyd Piston Pump, TVWS-250M07R0000T1R01SVMA30SPAA00C700001500100H010850530-product-details

TVW-250-R-SP-0108-505-30Hyd Piston Pump, TVWS-250M07R0000T1R01SVMA30SPAA00C700001500100H010850530

HC806176001951

Model code: TVWS-250M07R0000T1R01SVMA30SPAA00C700001500100H010850530


Tools

Product specifications

Characteristic
Value
Description
PumpTTransmission pump
SeriesWW-Series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic standardMMetric
Mounting flange07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options000TCharge pump
Main port1Sae port metric bolts
Main drive shaft end01ISO Straight key
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorMVoltage + visual indicator
Surface coatingAPrimer jet black RAL 9005
Transmission circuit3with trans. circuit, without filter. ind., with HP relief
Zero position valve0No zero position valve
Control typeSPProportional valve
Disp adj optionsACETOP 3 interface (no valve)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions7Pressure limiter function side A and B power control overriding side A
Pressure control options0Standard screw adjustment (DP, ES = n/a)
Power control000NNNkW at 1500 RPM Side B
Pilot oil filter0None
Fail safe valve1Solenoid valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltageH24 V DC
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNPer data Spec.in SF table no.
Design number30Per data spec. in D. table 30
Additional functions7Pressure limiter function side A and B power control overriding side A
Basic standardMMetric
BrandDANFOSSDanfoss
ConfigurationSSingle unit
Control typeSPProportional valve
Control voltageH24 V DC
Customer adjustmentNNNNper Data Specified in CA Table No
Design number30Per data spec. in D. table 30
Disp adj optionsACETOP 3 interface (no valve)
Displacement250250 ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
Fail safe valve1Solenoid valve
IPM FRAME SIZETVW-250TVW-250cc Pump
Main drive shaft end01ISO Straight key
Main port1Sae port metric bolts
Max displacement set0Max disp adj screw
Model Code 1TVWS-250M07R0000T1R01SVMA30SPA
Model Code 2A00C700001500100H010850530
Mounting flange07ISO3019/2-200B4HW
Pilot oil filter0None
Position monitoring0Not applicable
Power control000NNNkW at 1500 RPM Side B
Pressure control options0Standard screw adjustment (DP, ES = n/a)
Product height in19.440
Product height mm493.776
Product length in27.100
Product length mm688.340
Product width in19.130
Product width mm485.902
PumpTTransmission pump
Rotation directionRClockwise
Seal materialVFKM
SeriesWW-Series
Special featureNNNPer data Spec.in SF table no.
Sub brandHYDROKRAFTHydrokraft
Surface coatingAPrimer jet black RAL 9005
Thru drive options000TCharge pump
Transmission circuit3with trans. circuit, without filter. ind., with HP relief
Yoke displacement zoneCOver center
Yoke position indicatorMVoltage + visual indicator
Zero position valve0No zero position valve