Danfoss Hydrokraft W Series Transmission Pumps HC806186006002 (RIGHT)

TVW-360-R-DP-0458-704-40Hyd Piston Pump, TVWS-360M07R000TP1R01SFLA30DPL

HC806176005041

Model code: TVWS-360M07R000TP1R01SFLA30DPL


Tools

Product specifications

Characteristic
Value
Description
PumpTTransmission pump
SeriesWW-Series
ConfigurationSSingle unit
Displacement360360 ccm/rev
Basic standardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00TPCharge & pilot pump
Main port1Sae port metric bolts
Main drive shaft end01ISO Straight key
Seal materialFFKM + front bearing flushing prepared
Yoke position indicatorLCurrent &+Visual indicator (new)
Surface coatingAPrimer jet black RAL 9005
Transmission circuit3with trans. circuit, without filter. ind., with HP relief
Zero position valve0No zero position valve
Control typeDPDisplacement adjustment proportional to pilot pressure
Disp adj optionsLwith double acting Prop.Relief valve
Electronic amplifier0LProportional Relief vlave with 7pole connector, 4-20mA, option N only
Yoke displacement zoneCOver center
Additional functions3Pressure limiter overriding function side A and B
Pressure control options0Standard screw adjustment (DP, ES = n/a)
Power control000000Not applicable
Pilot oil filter0None
Fail safe valve0None
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNPer data Spec.in SF table no.
Design number30Per data spec. in D. table 30
BrandDANFOSSDanfoss
IPM FRAME SIZETVW-360TVW-360cc Pump
Model Code 1TVWS-360M07R000TP1R01SFLA30DPL
Product height in19.450
Product height mm494.030
Product length in27.730
Product length mm704.342
Product width in19.400
Product width mm492.760
Sub brandHYDROKRAFTHydrokraft