Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Control type 1 | Displacement adjustment prop… | |
| Control type 2 | Displacement adjustment prop… | |
| IPM FRAME SIZE | TVW-130 | TVW-130cc Pump |
| Model Code 1 | TVWC-130DP130DP0000000000HC816 | |
| Size 1 | 130 ccm/rev | |
| Size 2 | 130 ccm/rev | |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | Transmission pump |