Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Control type 1 | Displacement adjustment prop… | |
| Control type 2 | Pressure compensator | |
| IPM FRAME SIZE | TVW-360 | TVW-360cc Pump |
| Model Code 1 | TVWC-360DP180DF0000000000HC816 | |
| Size 1 | 360 ccm/rev | |
| Size 2 | 360 ccm/rev | |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | Transmission pump |