Hydrokraft heavy-duty closed-circuit piston pumps
Hydrokraft heavy-duty closed-circuit piston pumps feature a through-drive design, an integrated FIST circuit, and a wide range of controls to support more applications and functionality.
Products shown: 1

W series variable displacement pumps
Our Hydrokraft W series closed-loop transmission pumps are designed for high-power industrial applications such as large low-speed high-torque hydraulic motors. Designed for max pressures up to 420 bar [6,527 psi] and displacements from 130 cm3 to 750 cm3 [8.0 in3 to 45.7 in3], they feature a swashplate design with oversized shafts and bearings to ensure reliable operation and long life.