Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
16662
DOWEL PIN V200
16662
Recommended replacement:
016662Z
Where to buy
Export PDF
Tools
Add to comparison
16662
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.800
Product height mm
45.720
Product length in
1.750
Product length mm
44.450
Product material
Carbon steel
Product width in
1.800
Product width mm
45.720