Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
315939
SCREW
315939
Tools
Add to comparison
Add to comparison
315939
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.375
Product height mm
9.525
Product length in
0.875
Product length mm
22.225
Product width in
0.375
Product width mm
9.525