Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
4998550-001
ID PLATE LASER LARGE
4998550-001
Where to buy
Export PDF
Tools
Add to comparison
4998550-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.500
Product height mm
38.100
Product length in
0.320
Product length mm
8.128
Product width in
2.600
Product width mm
66.040