RETAINER 23.6mm M20
6036193-001
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Nut |
| Product height in | 1.340 |
| Product height mm | 34.040 |
| Product length in | 0.795 |
| Product length mm | 20.190 |
| Product width in | 1.399 |
| Product width mm | 35.530 |
| Sub brand | Hydrokraft |