
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Bearing |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 0.551 |
| Product length mm | 14.000 |
| Product material | Carbon Steel |
| Product width in | 1.850 |
| Product width mm | 46.990 |