Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000001913
DIN 471-50x2 SNAP RINGEXTERN (HD)
HC000000001913
Tools
Add to comparison
Add to comparison
HC000000001913
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Snap ring
Product height in
1.970
Product height mm
50.038
Product length in
0.080
Product length mm
2.032
Product width in
1.970
Product width mm
50.038
Sub brand
Hydrokraft