Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000004676
ISO 8734-8X20-A-ST.PARALLEL PIN
HC000000004676
Where to buy
Export PDF
Tools
Add to comparison
HC000000004676
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Pin
Product height in
0.316
Product height mm
8.014
Product length in
0.807
Product length mm
20.498
Product width in
0.316
Product width mm
8.014
Sub brand
Hydrokraft