Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000005015
ZYL-SCHR M06X020 -8.8DIN6912
HC000000005015
Where to buy
Export PDF
Tools
Add to comparison
HC000000005015
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Class
Class 8.8
Diameter MM
10.00
Drive design
Slotted
Head style
Socket cap
Material
Alloy steel
Sub brand
Hydrokraft
Thread size
M6X20
Thread type
Metric