Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000005456
ISO 10642-M6X12-10.9 COUNTERSUNK HEAD S
HC000000005456
Where to buy
Export PDF
Tools
Add to comparison
HC000000005456
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Screw
Product height in
0.236
Product height mm
5.999
Product length in
0.472
Product length mm
11.999
Product width in
0.236
Product width mm
5.999
Sub brand
Hydrokraft