Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000008433
ISO 4762-M12x30-12.9 SOCKET HAD CAP SC
HC000000008433
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000008433
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Class
Class 12.9
Diameter MM
13.00
Drive design
Slotted
Head style
Socket cap
Material
Alloy steel
Sub brand
Hydrokraft
Thread size
M12X30
Thread type
Metric