Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000009791
DIN 471-45x2.5 SNAP RINGEXTERN (HD)
HC000000009791
Where to buy
Export PDF
Tools
Add to comparison
HC000000009791
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Snap ring
Product height in
1.728
Product height mm
43.901
Product length in
0.098
Product length mm
2.499
Product width in
1.728
Product width mm
43.901
Sub brand
Hydrokraft