Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000009989
ISO 4762-M5X30-12.9 SOCKET HEAD CAP SCR
HC000000009989
Where to buy
Export PDF
Tools
Add to comparison
HC000000009989
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Class
Class 12.9
Diameter MM
8.50
Drive design
Slotted
Head style
Socket cap
Material
Alloy steel
Sub brand
Hydrokraft
Thread size
M5X30
Thread type
Metric