Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
Hydrokraft parts
HC000000012296
ISO 13337-8X20ST. SPRINGTYPE STAIG. PIN
HC000000012296
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
HC000000012296
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Pin
Product height in
0.346
Product height mm
8.799
Product length in
0.811
Product length mm
20.599
Product width in
0.346
Product width mm
8.799
Sub brand
Hydrokraft