Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.394 |
| Inside diameter MM | 10.008 |
| Item type | O-Ring |
| Outside diameter IN | 0.5900 |
| Outside diameter MM | 14.9860 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 0.098 |
| Product length mm | 2.489 |
| Product material | Viton |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Sub brand | Hydrokraft |
| Thickness IN | 0.098 |
| Thickness MM | 2.49 |