Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 6.258 |
| Product height mm | 158.953 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product material | Alloy steel |
| Product width in | 6.258 |
| Product width mm | 158.953 |
| Sub brand | Hydrokraft |
| Used with | X-Series |
