Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Torque nut |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 0.799 |
| Product length mm | 20.300 |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Sub brand | Hydrokraft |